Schneider-Electric
 
SSRAL2 picture- web-product-data-sheet
SSRAL2
copper terminal lug - for panel mounting solid state relay SSP1
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product or component type Terminal lug
Accessory / separate part category Mounting accessory
Accessory / separate part destination SSP1 solid state relay
Complementary
Material Copper
AWG gauge AWG 14...AWG 6
Tightening torque 1.3…1.7 N.m
Wire clamp screw torque 2.3 N.m
Net weight 8.87 g
Sale per indivisible quantity 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.8 cm
Package 1 Length 6.5 cm
Package 1 Weight 10 g