Schneider-Electric
 
SSRAT1 picture- web-product-data-sheet
SSRAT1
thermal interface for panel mounting relay
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Accessory / separate part type Thermal interface
Complementary
Product compatibility 10 A solid state relay SSR panel
12 A solid state relay SSR panel
25 A solid state relay SSR panel
40 A solid state relay SSR panel
50 A solid state relay SSR panel
25 A solid state relay SSP panel
50 A solid state relay SSP panel
Sale per indivisible quantity 10
Width 42.4 mm
Height 55 mm
Depth 1 mm
Product weight 0.011 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months