Schneider-Electric
 
SSRHP17 picture- web-product-data-sheet
SSRHP17
heat sink for panel mounting relay
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Complementary
Product compatibility 1 solid state relay SSR on panel
Thermal resitance 1.7 °C/W
Mounting support Panel
Material Aluminium
Surface finish Black anodized
Surface and useful surface 659 cm²
Number of mounting holes 6 with UNC 8-32 thread
Tightening torque 1.7…2.2 N.m
Sale per indivisible quantity 1
Width 58.9 mm
Height 40.6 mm
Depth 104.6 mm
Net weight 0.195 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 10.5 cm
Package 1 Length 12.4 cm
Package 1 Weight 350 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov