This Application will be decommissioned as of January 7th 2025

STBACI0320K |
Schneider-Electric
 
STBACI0320K picture- web-product-data-sheet
STBACI0320K
standard analog input kit, Modicon STB, 4 to 20mA, 4I, 15 bits with sign
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard analog input kit
Kit composition STBXTS2100, 6-terminal spring clamp connector
STBXTS1100, 6-terminal screw type connector
STBXBA2000 base
STBACI0320 module
Analogue input type Current 0...20 mA
Current 4...20 mA
Analogue input number 4
Analogue input resolution 15 bits + sign
Type of filter Single low pass input filter 985 Hz
Complementary
Absolute maximum input 25 mA/50 V DC
Cold swapping Yes
Hot swapping fallback Yes for standard NIMs
Fallback status State 0 basic NIMs
User configurable standard NIMs
Data format IEC 61131-2
EN 61131-2
Update time 10 ms
Integral linearity +/- 0.05 %FS
Input impedance 250 Ohm
Maximum supply current for sensors 25 mA per input channels
Protection type Short-circuit protection
Absolute accuracy error +/- 0.4 % of full scale 25 °C
Temperature drift +/-0.005 %/°C
Insulation between channels and logic bus 1780 V for 1 minute
Insulation between channels and sensor bus 200 V
Addressing requirement 8 input words
Product compatibility Mounting base STBXBA2000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 95 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
Depth 70 mm
Height 18.4 mm
Width 128.3 mm
Environment
Product certifications CSA
UL
FM Class 1 Division 2
ATEX Cat 3G
C-Tick
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 13.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 146.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.514 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 30
Contractual warranty
Warranty 18 months