Schneider-Electric
 
STBACO0220K picture- web-product-data-sheet
STBACO0220K
standard analog output kit, Modicon STB, 4 to 20mA, 2O, 15 bits with sign
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard analog output kit
Kit composition STBXTS2100, 6-terminal spring clamp connector
STBXTS1100, 6-terminal screw type connector
STBXBA2000 base
STBACO0220 module
Analogue output type Current: 4...20 mA
Analogue output number 2
Analogue output resolution 15 bits + sign
Complementary
Analogue output current 0.02 A
Response time 4 ms
Cold swapping Yes
Hot swapping Yes for standard NIMs
Fallback State 0 basic NIMs
User configurable standard NIMs
Data format EN 61131-2
IEC 61131-2
Update time 8 ms
Conversion time 4 ms for both channels
Integral linearity +/- 0.5 %FS
Differential linearity Monotonic
Absolute accuracy error +/- 0.3 % of full scale at 25 °C
Temperature drift +/-0.005 %/°C
Insulation between channels and logic bus 1500 V for 1 minute
Insulation between channels and actuator bus 200 V
Product compatibility Power distribution module STBPDT3100/3105
Mounting base STBXBA1000
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 210 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
Depth 70 mm
Height 18.4 mm
Width 128.3 mm
Environment
Product certifications CSA
UL
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without)
Ambient air temperature for operation 32...140 °F without
Ambient air temperature for storage -40…85 °C without
Ambient air temperature for storage -40...185 °F without
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 141.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.374 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 448
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 448.0 cm
Package 3 Weight 63.168 kg
Offer Sustainability
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 56
Contractual warranty
Warranty 18 months