This Application will be decommissioned as of January 7th 2025

STBAHI8321KC |
Schneider-Electric
 
STBAHI8321KC picture- web-product-data-sheet
STBAHI8321KC
HART INTERFACE MODULE 4 CHANNEL
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type HART interface kit
Kit composition STBXTS215018 terminal spring clamp connector
STBAHI8321 module
STBXBA3000 base
Complementary
Number of channels 4
Function available Hot swap
Virtual placeholder
I/O mapping
Program characteristics Floating points
[Us] rated supply voltage 24 V
Voltage range 19.2...30 V
Network type DC
Protection type Reverse polarity protection
Current consumption 400 mA at 5.25 V DC for logic bus
Insulation between channels > 30 Vdc
Type of filter Passive 3 dB 25 Hz
Status LED 1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
4 LEDs (green/red) channel status (CH1 to CH4)
Height 27.8 mm
Depth 75.5 mm
Width 128.3 mm
Net weight 0.11 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Marking CE
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 8.100 cm
Package 1 Length 13.200 cm
Package 1 Weight 167.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.346 kg
Offer Sustainability
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months