Schneider-Electric
 
STBDDI3725KC picture- web-product-data-sheet
STBDDI3725KC
basic digital input kit, Modicon STB, 24V DC, 16I, spring clamp connector
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic digital input kit
Kit composition STBXTS2180, 18-terminal spring clamp connector
STBDDI3725 module
STBXBA3000 base
Discrete input number 16
Discrete input voltage 24 V
Discrete input voltage type DC
Complementary
Input voltage limits 11...30 V at state 1
-3...5 V at state 0
Permissible voltage 30 V
Discrete input current 4.5 mA
Current state 0 guaranteed <= 1.5 mA
Current state 1 guaranteed >= 2.5 mA
Discrete input logic Positive
Response time 2 ms off-to-on
2 ms on-to-off
Protection type Power protection integrated fuse on PDM time lag 5 A
Input protection resistor-limited
Reverse polarity protection
Insulation between channels and logic bus 1500 V for 1 minute
Cold swapping Yes
Hot swapping Yes for basic NIMs
Product compatibility I/O base STBXBA3000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 100 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED per channel (green) channel status (IN1 to IN16)
Depth 65.1 mm
Height 125 mm
Width 28.1 mm
Net weight 0.086 kg
Environment
Standards IEC 61131-2 type 3
Product certifications FM Class 1 Division 2
UL
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation -25…70 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.8 cm
Package 1 Length 13 cm
Package 1 Weight 188 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.246 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 78.96 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months