Schneider-Electric
 
STBDRA3290K picture- web-product-data-sheet
STBDRA3290K
standard digital output kit, Modicon STB, 24V DC, 2 relay output
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard digital output kit
Kit composition STBXTS1100, 5-terminal screw type connector
STBXBA2000 base
STBXTS2110, 5-terminal spring clamp connector
STBDRA3290 module
Discrete output number 2
Discrete output type Relay
Discrete output function 1 NO + 1 NC
Discrete output voltage 24 V
115...230 V
Discrete output voltage type AC
DC
Complementary
Discrete output current 7000 mA
Discrete output logic Positive or negative
Output voltage 20...250 V AC
5...30 V DC
Response time 10 ms off-to-on
10 ms on-to-off
Switching capacity in VA 2100 VA resistive
Mechanical durability 1000000 cycles
Electrical durability 100000 cycles resistive
Cold swapping Yes
Hot swapping Yes for standard NIMs
Fallback State 0 basic NIMs
User configurable standard NIMs
Protection type Coil protection integrated fuse on PDM time lag 10 A
Output surge protection GMOV
Insulation between channels 500 V for 1 minute
Insulation between channels and logic bus 1780 V for 1 minute
Insulation between logic bus and actuator bus 1500 V for 1 minute
Surge current 20 A 10 ms capacitive
Minimum load 50 mA
Reset Manual reset COM fault
Product compatibility I/O base STBXBA3000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 55 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
1 LED per channel (green) channel status (OUT1 to OUT2)
1 LED (red) module error (ERR)
Height 28.1 mm
Depth 70 mm
Width 128.3 mm
Product weight 0.13 kg
Environment
Standards IEC 61131-2
Product certifications FM Class 1 Division 2
UL
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 197.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.366 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 320
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 320.0 cm
Package 3 Weight 63.04 kg
Offer Sustainability
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months