Schneider-Electric
 
STBNCO2212 picture- web-product-data-sheet
STBNCO2212
network interface module, Modicon STB, standard, CANopen bus, 1Mbps
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard Network Interface Module
Integrated connection type CANopen bus conforming to CIA DS-301 9-way male SUB-D connector double shielded twisted pair (bus)
CANopen bus conforming to CIA DS-301 HE-13 (RS232 port)
CANopen bus conforming to CIA DS-301 8-way female (RS232 port)
Number of segments 1 primary, maximum 6 extensions
Number of server device(s) 127
Transmission rate 1 Mbit/s for bus length of 30 m
10 kbit/s for bus length of 5000 m
Structure type CAN field bus
Complementary
Number of addressable I/O module 0…32 per island
Communication service Service Data Object (SDO)
Network management (NMT)
Process Data Object (PDO)
[Us] rated supply voltage 24 V DC
Power supply type SELV
Maximum supply current 700 A
Supply voltage limits 19.2…30 V
Input current 430 mA for supply circuit
Nominal output current 0.575 A at 60…70 °C
1.2 A
Output voltage 5.25 V DC (tolerance: +/- 0.21 %) for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) CAN RUN
1 LED (green) island state (RUN)
1 LED (green) power supply (PWR)
1 LED (red) CAN ERR
1 LED (red) module error (ERR)
1 LED (yellow) test mode
Depth 70 mm
Height 40 mm
Width 128.3 mm
Net weight 0.135 kg
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications ATEX Cat 3G
FM Class 1 Division 2
CSA
UL
C-Tick
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
-25…70 °C (with derating factor)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 7.200 cm
Package 1 Length 13.000 cm
Package 1 Weight 169.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.640 kg
Offer Sustainability
SCIP Number F760fd97-89c1-4651-a374-9b8eff254b6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months