This Application will be decommissioned as of January 7th 2025

STBNIB2212 |
Schneider-Electric
 
STBNIB2212 picture- web-product-data-sheet
STBNIB2212
standard Network Interface Module STB - Interbus - 500 kbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard Network Interface Module
Integrated connection type Interbus conforming to InterBus Club 9-way male isolated RS485 SUB-D 1 twisted shielded pair (input bus)
Interbus conforming to InterBus Club 9-way female isolated RS485 SUB-D 1 twisted shielded pair (output bus)
Interbus conforming to InterBus Club HE-13 (RS232 port)
Interbus conforming to InterBus Club 8-way female (RS232 port)
Number of segments 1 primary, maximum 6 extensions
Number of server device(s) 512
Transmission rate 500 kbit/s for bus length of 0…12800 m for the bus between stations
500 kbit/s for bus length of 0…400 m per bus segment between stations
500 kbit/s for bus length of 0…50 m for the installation bus
Structure type Industrial field bus (Generation4)
Complementary
Number of addressable I/O module 0…32 per island
Communication service Implicit exchange of process data
Logical addressing
Diagnostics
[Us] rated supply voltage 24 V DC
Power supply type SELV
Maximum supply current 700 A
Supply voltage limits 19.2…30 V
Input current 430 mA for supply circuit
Nominal output current 0.575 A at 60…70 °C
1.2 A
Maximum output impedance 0.05 Ohm at 100000 kHz
Output voltage 5.25 V DC (tolerance: +/- 0.21 %) for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) BA
1 LED (green) island state (RUN)
1 LED (green) power supply (PWR)
1 LED (green) RC
1 LED (red) module error (ERR)
1 LED (red) RD
1 LED (yellow) test mode
Depth 70 mm
Height 40 mm
Width 128.3 mm
Net weight 0.155 kg
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications CSA
C-Tick
UL
FM Class 1 Division 2
ATEX Cat 3G
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
-25…70 °C (with derating factor)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 178.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.669 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F760fd97-89c1-4651-a374-9b8eff254b6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months