This Application will be decommissioned as of January 7th 2025

STBPDT3100K |
Schneider-Electric
 
STBPDT3100K picture- web-product-data-sheet
STBPDT3100K
power distribution kit, Modicon STB, standard, 24V DC
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard power distribution kit
Complementary
Kit composition STBXTS2130, spring type connectors
STBPDT3100 module
STBXBA2200 base
STBXTS1130, screw type connectors
[Us] rated supply voltage 24 V
Supply circuit type DC
Power supply output current 10 A at 45 °C (input/output circuit)
12 A at 30 °C (input/output circuit)
6 A at 70 °C (input/output circuit)
8 A at 60 °C (input/output circuit)
0…4 A at 30 °C (input circuit)
0…8 A at 30 °C (output circuit)
Voltage range 19.2...30 V DC sensor/actuator bus
Hot swapping fallback Hot swapping illegal
Protection type Built-in overcurrent protection, 10 A time-lag fuse for output circuit
Built-in overcurrent protection, 5 A time-lag fuse for input circuit
Reverse polarity for actuator bus
Permissible current 30 A for 2 minutes grounding terminal
Voltage detection threshold < 15 V +/-1 DC IN/OUT LED lit
>= 15 V +/-1 DC IN/OUT LED non lit
Product compatibility Mounting base STBXBA2200
Marking CE
Overvoltage category II
Status LED 1 LED (green) actuator bus power supply (OUT)
1 LED (green) sensor bus power supply (IN)
Depth 65.1 mm
Height 125 mm
Width 18.4 mm
Net weight 0.13 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without)
-25…70 °C (with derating factor)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.5 cm
Package 1 Length 14.0 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.026 kg
Unit Type of Package 3 P06
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 75.52 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6830dd70-e4bc-47df-85c7-e41f888576f4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months