This Application will be decommissioned as of January 7th 2025

STBXBA2400 |
Schneider-Electric
 
STBXBA2400 picture- web-product-data-sheet
STBXBA2400
Modicon STB - mounting base - for internal bus extension STB XBE1000
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Mounting accessories
Accessory / separate part type Base
Accessory / separate part designation Mounting base
Accessory / separate part destination Internal bus extension
Complementary
Product compatibility STBXBE1000
Width 18.4 mm
Net weight 0.028 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 4.800 cm
Package 1 Length 13.000 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.486 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months