Schneider-Electric
 
STBXBE1300K picture- web-product-data-sheet
STBXBE1300K
bus extension kit, Modicon STB, BOS internal
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type BOS internal bus extension kit
Complementary
Kit composition STBXBE1300 BOS module
STBXTS2120, 2-terminal spring clamp connector
STBXBA2300 size 2 base
STBXTS1120, 2-terminal screw type connector
Mounting location Beginning of extension segment
Product compatibility Standard STB modules
[Us] rated supply voltage 24 V
Supply circuit type DC
Supply voltage limits 19.2…30 V
Input current 400 mA
Output voltage 5.25 V +/- 0.21 % logic bus
Output voltage type DC
Power supply output current 1.2 A
Electrical connection 2 pins for removable connector for power supply
Firewire for interface
Marking CE
Overvoltage category II
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications FM Class 1 Division 2
UL
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.670 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months