This Application will be decommissioned as of January 7th 2025

STBXBE2100K |
Schneider-Electric
 
STBXBE2100K picture- web-product-data-sheet
STBXBE2100K
Modicon STB - bus extension kit
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Bus extension kit
Complementary
Kit composition STBXBE2100 island bus extension
STBXTS1110, 5-terminal screw type connector
STBXBA2000 I/O base
STBXTS2110, 5-terminal spring clamp connector
Mounting location End of the last segment
Product compatibility Standard STB modules
Electrical connection 5 pins for CANopen devices for interface
Marking CE
Overvoltage category II
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications FM Class 1 Division 2
UL
CSA
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 8.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.670 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F760fd97-89c1-4651-a374-9b8eff254b6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months