Schneider-Electric
 
STBXCA1001 picture- web-product-data-sheet
STBXCA1001
Modicon STB - island bus extension cable - for STBXBE1100 - 0.3 m
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Extension cable
Accessory / separate part designation Island bus extension cable
Accessory / separate part destination STBXBE1300
STBXBE1100
Complementary
Cable length 0.3 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 12.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months