Schneider-Electric
 
STBXCA1006 picture- web-product-data-sheet
STBXCA1006
Modicon STB - island bus extension cable - for STBXBE1100 - 14 m
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type Extension cable
Accessory / separate part designation Island bus extension cable
Accessory / separate part destination STBXBE1100
STBXBE1300
Complementary
Cable length 14 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 21.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 902.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.628 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months