Schneider-Electric
 
STBXMP7800 picture- web-product-data-sheet
STBXMP7800
Modicon STB - keying pin - between power distribution module and connector
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Keying pin
Accessory / separate part designation Mechanical keying pin
Accessory / separate part destination Between power distribution module and removable connector
Quantity per set Set of 96
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 7.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.063 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months