This Application will be decommissioned as of January 7th 2025

STBXSP3000 |
Schneider-Electric
 
STBXSP3000 picture- web-product-data-sheet
STBXSP3000
Modicon STB - grounding kit for shielded cable - 1 m bar and 2 lateral supports
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Protection accessories
Accessory / separate part type Grounding kit
Accessory / separate part designation Grounding kit
Accessory / separate part destination Shielded cable
Quantity per set Set of 1
Complementary
Kit composition 1 m length bar
2 lateral supports
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5 cm
Package 1 Length 102 cm
Package 1 Weight 906 g
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 45 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 57.3 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months