Schneider-Electric
 
STBXTS1111 picture- web-product-data-sheet
STBXTS1111
Modicon STB - Device Net removable connector - for network interface module
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Connection accessories
Accessory / separate part type DeviceNet removable connector
Accessory / separate part destination Network interface module
Connector type Screw connector
Quantity per set Set of 1
Complementary
Pin number 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.1 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months