Schneider-Electric
SYCSPULFTCD2BM picture- web-product-data-sheet
SYCSPULFTCD2BM
CANopen network - SyCon V2.11 configuration software-license: team (10 stations)
Schneider Electric
Main
Range of product TSX Micro
TSX Modicon Quantum
Modicon Premium
Device short name ACC0
Software version V2.11
Complementary
Type of license Team (10 stations)
Communication port protocol CANopen
Profibus DP
Interbus
Network configuration tool SyCon
XML export Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.500 cm
Package 1 Length 16.400 cm
Package 1 Weight 234.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.904 kg