Schneider-Electric
SYCSPULFUCD2BM picture- web-product-data-sheet
SYCSPULFUCD2BM
CANopen network - SyCon V2.11 configuration software-license: single (1 station)
Schneider Electric
Main
Range of product TSX Micro
Modicon Premium
TSX Modicon Quantum
Device short name ACC0
Software version V2.11
Complementary
Type of license Single (1 station)
Communication port protocol CANopen
Interbus
Profibus DP
Network configuration tool SyCon
XML export Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 235.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.88 kg