Schneider-Electric
SYCSPULRUCD2BM picture- web-product-data-sheet
SYCSPULRUCD2BM
CANopen network - SyCon V2.11 configuration software update - single
Schneider Electric
Main
Range of product TSX Modicon Quantum
TSX Micro
Modicon Premium
Device short name ACC0
Software version V2.11
Complementary
Type of license Single (1 station)
Communication port protocol Profibus DP
CANopen
Interbus
Network configuration tool SyCon
XML export Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.5 cm
Package 1 Length 16.4 cm
Package 1 Weight 234.0 g