This Application will be decommissioned as of January 7th 2025

TCSAMT31FP |
Schneider-Electric
 
TCSAMT31FP picture- web-product-data-sheet
TCSAMT31FP
Connection tap off box, Radio frequency identification XG, 3 RFID station to Modbus or UNI TELWAY, M12
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Connection tap-off box
Device short name TCS
Number of channels 3
Communication port protocol Modbus
Uni-Telway
Associated smart antenna XGCS49
XGCS89
Electrical connection 1 female connector M12 5 pins for network output (A coding)
1 male connector M12 4 pins for power supply (A coding)
1 male connector M12 5 pins (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Supply voltage limits 19.2…29 V DC
Status LED Supply on: 1 LED (green)
Marking CE
Net weight 1.06 kg
Environment
Product certifications UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 30…95 %
IP degree of protection IP65
EMC filter Class B EMC filter conforming to EN 55022
Level 3 EMC filter conforming to IEC 61000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 16.600 cm
Package 1 Length 23.000 cm
Package 1 Weight 830.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.532 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months