This Application will be decommissioned as of January 7th 2025

TCSCCN1MNX25SA |
Schneider-Electric
 
TCSCCN1MNX25SA picture- web-product-data-sheet
TCSCCN1MNX25SA
CANopen bus connection cable - straight - M12-A male-wire - 25m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface I/O block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead M12 male - A coding - 5 ways - straight for bus OUT
Cable length 25 m
Net weight 1.352 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 1.652 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months