Schneider-Electric
 
TCSCTN011M11F picture- web-product-data-sheet
TCSCTN011M11F
Radio frequency identification XG, Network “T” connector, RS485 network or CANopen, M12, 5 pin 1 male/ 2 female
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation M12 T-connector
Accessory / separate part destination RS485 network
Complementary
Electrical connection 1 female connector 5 pins A coding
Colour Black
Net weight 0.035 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.656 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months