Schneider-Electric
 
TCSEAAF11F13F00 picture- web-product-data-sheet
TCSEAAF11F13F00
adaptor M12 female/RJ45 - for Ethernet connection
Schneider Electric
Characteristics
Main
Accessory / separate part categor Connection accessories
Accessory / separate part type Adaptor
Product or component type Adaptor M12 female/RJ45
Accessory / separate part destination Ethernet connection
Complementary
Range compatibility Transparent Ready
Ositrack RFID
Modicon M340 automation platform
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.540 cm
Package 1 Width 8.300 cm
Package 1 Length 10.200 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.065 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months