Schneider-Electric
 
TCSECL1M1M10S2 picture- web-product-data-sheet
TCSECL1M1M10S2
Ethernet ConneXium cable - M12 connector - M12 connector - IP67 - 10 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet switch
Ethernet box
Cable length 10 m
Complementary
Range compatibility Ositrack RFID
Transparent Ready
Modicon M340 automation platform
Electrical connection 2 male connectors, M12 straight connector with 4 pin(s) - encoding type: D coding
Conductor material Copper
Net weight 0.52 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 23.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 437.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.180 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months