Schneider-Electric
 
TCSECL1M1M1S2 picture- web-product-data-sheet
TCSECL1M1M1S2
Ethernet ConneXium cable - M12 connector - M12 connector - IP67 - 1 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part categor Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet box
Ethernet switch
Cable length 1 m
Complementary
Range compatibility Modicon M340 automation platform
Ositrack RFID
Transparent Ready
Electrical connection 2 male connectors, M12 straight connector with 4 pin(s) - encoding type: D coding
Conductor material Copper
Net weight 0.08 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 77.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.3 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months