This Application will be decommissioned as of January 7th 2025

TCSECL1M1M3S2 |
Schneider-Electric
 
TCSECL1M1M3S2 picture- web-product-data-sheet
TCSECL1M1M3S2
Ethernet copper cable for IP67 switch - M12 connector - 3 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet box
Ethernet switch
Cable length 3 m
Complementary
Range compatibility Modicon M340 automation platform
Transparent Ready
Electrical connection 2 male connectors, M12 straight connector with 4 pin(s) - encoding type: D coding
Conductor material Copper
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 158.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.898 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months