This Application will be decommissioned as of January 7th 2025

TCSECL1M3M40S2 |
Schneider-Electric
 
TCSECL1M3M40S2 picture- web-product-data-sheet
TCSECL1M3M40S2
Ethernet ConneXium cable - M12 connector - RJ45 connector - IP67 - 40 m
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet IP67 switch
Cable length 40 m
Complementary
Range compatibility OsiSense XG
Transparent Ready
Twido
Modicon M340 automation platform
Electrical connection 1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, RJ45 straight connector
Conductor material Copper
Net weight 2 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 36.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 1.551 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.41 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months