This Application will be decommissioned as of January 7th 2025

TCSMCN1F2 |
Schneider-Electric
 
TCSMCN1F2 picture- web-product-data-sheet
TCSMCN1F2
Radio frequency identification XG, Modbus shielded cable, M12 female connector, end with free wires, IP67, 2 m
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded pre-wired M12 connector
Accessory / separate part destination Modbus/Uni-Telway network
Tap-off box
Cable length 2 m
Complementary
Product compatibility TCSAMT31FP
TSXSCA50
Electrical connection 1 female connector M12 straight A coding
Bare wires
Colour Black
Net weight 0.115 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 18.500 cm
Package 1 Length 18.500 cm
Package 1 Weight 142.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.591 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months