This Application will be decommissioned as of January 7th 2025

TCSMCN1M1F10 |
Schneider-Electric
 
TCSMCN1M1F10 picture- web-product-data-sheet
TCSMCN1M1F10
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 10 m
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded connecting cable
Accessory / separate part destination Tap-off box
Compact station
Cable length 10 m
Complementary
Electrical connection 1 female connector M12 straight A coding
1 male connector M12 straight A coding
Colour Black
Net weight 0.52 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 19.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 623.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.848 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months