Schneider-Electric
 
TCSMCN1M1F2 picture- Schneider-electric
TCSMCN1M1F2
Modbus shielded cable - M12 male connector - M12 female connector - IP67 - 2 m
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus shielded connecting cable
Accessory / separate part destination Compact station
Tap-off box
Cable length 2 m
Complementary
Electrical connection 1 female connector M12 straight A coding
1 male connector M12 straight A coding
Colour Black
Net weight 0.115 kg
Environment
IP degree of protection IP67
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months