This Application will be decommissioned as of January 7th 2025

TCSMCN3M4F3C2 |
Schneider-Electric
 
TCSMCN3M4F3C2 picture- web-product-data-sheet
TCSMCN3M4F3C2
Modicon M340 automation platform, RS 232 serial link cable, for data terminal equipment, 3 m
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable cordset for data terminal equipment
Accessory / separate part destination Data terminal equipment
Range compatibility Modicon M340
Twido
Cable length 3 m
Complementary
Electrical connection 1 connector RJ45
1 connector SUB-D 9
Physical interface RS232
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 15.600 cm
Package 1 Length 15.700 cm
Package 1 Weight 155.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months