Schneider-Electric
 
TCSXCN1FNX1E picture- web-product-data-sheet
TCSXCN1FNX1E
TM7 expansion bus cable - straight - M12B female-wire - 1m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Product or component type Connecting cable
Product compatibility I/O expansion block
Accessory / separate part destination TM7 expansion bus
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead with 1 female connector M12 - B coding - 4 ways - straight for bus IN
Cable length 1 m
Net weight 0.089 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 28.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.52 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months