This Application will be decommissioned as of January 7th 2025

TCSXCN2M2SA |
Schneider-Electric
 
TCSXCN2M2SA picture- web-product-data-sheet
TCSXCN2M2SA
sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 2m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Product or component type Connecting cable
Product compatibility Analog I/O expansion block
Accessory / separate part destination Analog sensors/actuators
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead with 1 male connector M12 - A coding - 5 ways - elbowed
Cable length 2 m
Net weight 0.143 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 30.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 143.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.86 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months