Schneider-Electric
 
TCSXCNNXNX100 picture- web-product-data-sheet
TCSXCNNXNX100
TM5 bus extension cable free wire - 100m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Complementary
Product compatibility Remote I/O modules
Product specific application Link between transmitter and receiver modules
Accessory / separate part destination TM5 expansion bus
Range compatibility Modicon TM5
Electrical connection Free wire
Cable length 100 m
Environment
Net weight 8.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 5.925 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months