This Application will be decommissioned as of January 7th 2025

TM241C40U |
Schneider-Electric
 
TM241C40U picture- web-product-data-sheet
TM241C40U
logic controller, Modicon M241, 40 IO, transistor, NPN
Schneider Electric
Characteristics
Main
Range of product Modicon M241
Product or component type Logic controller
[Us] rated supply voltage 24 V DC
Discrete input number 24, discrete input 8 fast input conforming to IEC 61131-2 Type 1
Discrete output type Transistor
Discrete output number 16 transistor 4 fast output
Discrete output voltage 24 V DC for transistor output
Discrete output current 0.1 A for fast output (PTO mode) (Q0...Q3)
0.5 A for transistor output (Q0...Q15)
Complementary
Discrete I/O number 40
Maximum number of I/O expansion module 7 (local I/O-Architecture)
14 (remote I/O-Architecture)
Supply voltage limits 20.4…28.8 V
Inrush current 50 A
Power consumption in W 32.6…40.4 W (with max number of I/O expansion module)
Discrete input logic Sink or source
Discrete input voltage 24 V
Discrete input voltage type DC
Voltage state 1 guaranteed >= 15 V for input
Voltage state 0 guaranteed <= 5 V for input
Discrete input current 10.7 mA for fast input
7 mA for input
Input impedance 4.7 kOhm for input
2.81 kOhm for fast input
Response time <= 2 µs turn-on, I0...I7 terminal(s) for fast input
<= 2 µs turn-off, I0...I7 terminal(s) for fast input
<= 2 µs turn-on, Q0...Q3 terminal(s) for fast output
<= 2 µs turn-off, Q0...Q3 terminal(s) for fast output
50 µs turn-on, I0...I15 terminal(s) for input
50 µs turn-off, I0...I15 terminal(s) for input
<= 34 µs turn-on, Q0...Q15 terminal(s) for output
<= 250 µs turn-off, Q0...Q15 terminal(s) for output
Configurable filtering time 1 µs for fast input
12 ms for fast input
0 ms for input
1 ms for input
4 ms for input
12 ms for input
Discrete output logic Negative logic (sink)
Output voltage limits 30 V DC
Maximum current per output common 2 A
Maximum output frequency 20 kHz for fast output (PWM mode)
100 kHz for fast output (PLS mode)
1 kHz for output
Accuracy +/- 0.1 % at 0.02…0.1 kHz for fast output
+/- 1 % at 0.1…1 kHz for fast output
Maximum leakage current 5 µA for output
Maximum voltage drop <1 V
Maximum tungsten load <2.4 W
Protection type Short-circuit protection
Short-circuit and overload protection with automatic reset
Reverse polarity protection for fast output
Reset time 10 ms automatic reset output
12 s automatic reset fast output
Memory capacity 64 MB for system memory RAM
Data backed up 128 MB built-in flash memory for backup of user programs
Data storage equipment <= 16 GB SD card (optional)
Battery type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Backup time 2 years at 25 °C
Execution time for 1 KInstruction 0.3 ms for event and periodic task
0.7 ms for other instruction
Application structure 8 event tasks
8 external event tasks
4 cyclic master tasks
3 cyclic master tasks + 1 freewheeling task
Realtime clock With
Clock drift <= 60 s/month at 25 °C
Positioning functions PTO function 4 channel(s) (positioning frequency: 100 kHz)
PTO function 4 channel(s) for transistor output (positioning frequency: 1 kHz)
Counting input number 4 fast input (HSC mode) at 200 kHz
16 standard input at 1 kHz
Control signal type A/B at 100 kHz for fast input (HSC mode)
Pulse/direction at 200 kHz for fast input (HSC mode)
Single phase at 200 kHz for fast input (HSC mode)
Integrated connection type Non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
Non isolated serial link serial 2 with removable screw terminal block connector and RS485 interface
USB port with mini B USB 2.0 connector
Supply (serial 1)serial link supply: 5 V, <200 mA
Transmission rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232
480 Mbit/s for bus length of 3 m for USB
Communication port protocol Non isolated serial link: Modbus master/slave
Local signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (red) for I/O error (I/O)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED (green) for SL1
1 LED (green) for SL2
1 LED (red) for bus fault on TM4 (TM4)
1 LED per channel (green) for I/O state
Electrical connection Removable screw terminal blockfor inputs and outputs (pitch 5.08 mm)
Removable screw terminal blockfor connecting the 24 V DC power supply (pitch 5.08 mm)
Maximum cable distance between devices Unshielded cable: <50 m for input
Shielded cable: <10 m for fast input
Unshielded cable: <50 m for output
Shielded cable: <3 m for fast output
Insulation Between supply and internal logic at 500 V AC
Non-insulated between supply and ground
Between input and internal logic at 500 V AC
Non-insulated between inputs
Between fast input and internal logic at 500 V AC
Between output and internal logic at 500 V AC
Non-insulated between outputs
Between fast output and internal logic at 500 V AC
Between output groups at 500 V AC
Marking CE
Surge withstand 1 kV power lines (DC) common mode conforming to IEC 61000-4-5
1 kV shielded cable common mode conforming to IEC 61000-4-5
0.5 kV power lines (DC) differential mode conforming to IEC 61000-4-5
1 kV relay output differential mode conforming to IEC 61000-4-5
1 kV input common mode conforming to IEC 61000-4-5
1 kV transistor output common mode conforming to IEC 61000-4-5
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Height 90 mm
Depth 95 mm
Width 190 mm
Net weight 0.62 kg
Environment
Standards ANSI/ISA 12-12-01
CSA C22.2 No 142
CSA C22.2 No 213
IEC 61131-2:2007
Marine specification (LR, ABS, DNV, GL)
UL 508
Product certifications RCM
cULus
CE
UKCA
DNV-GL
ABS
LR
Resistance to electrostatic discharge 8 kV in air conforming to IEC 61000-4-2
4 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to fast transients 2 kV (power lines) conforming to IEC 61000-4-4
1 kV (serial link) conforming to IEC 61000-4-4
1 kV (input) conforming to IEC 61000-4-4
1 kV (transistor output) conforming to IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-6
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Electromagnetic emission Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to IEC 55011
Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to IEC 55011
Radiated emissions - test level: 40 dBμV/m QP class A at 30…230 MHz conforming to IEC 55011
Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A at 230…1000 MHz conforming to IEC 55011
Immunity to microbreaks 10 ms
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…55 °C (horizontal installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20 with protective cover in place
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 5…8.4 Hz on symmetrical rail
3 gn at 8.4…150 Hz on symmetrical rail
3.5 mm at 5…8.4 Hz on panel mounting
3 gn at 8.4…150 Hz on panel mounting
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.324 cm
Package 1 Width 13.149 cm
Package 1 Length 23.028 cm
Package 1 Weight 760.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.441 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 52 kg
Offer Sustainability
SCIP Number 3d1fb974-648d-4978-8c59-b7dcc486f5a5
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 965