Schneider-Electric
 
TM2AMI2HT picture- web-product-data-sheet
TM2AMI2HT
I/O expansion module, Modicon M238 logic controller, Twido, 2 inputs voltage/current high level, non differential, wear part
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type I/O expansion module
Analogue input number 2
Input level High level
Analogue input type Current 4...20 mA non differential
Voltage 0...10 V non differential
Cross talk <= 2 LSB
Complementary
Range compatibility Twido
Advantys OTB
Analogue input resolution 12 bits
LSB value 2.5 mV voltage voltage
4.8 µA current current
Permissible continuous overload 40 mA, analogue input type: current
13 V, analogue input type: voltage
Input impedance >= 1 MOhm voltage
10 Ohm current
Sampling duration 10 ms
Acquisition period 10 ms per channel + 1 controller cycle time
Measurement error +/- 0.2 % of full scale at 25 °C
Temperature coefficient +/-0.006 %FS/°C
Repeat accuracy +/-0.5 %FS
Non-linearity +/- 0.2 %FS
Total error +/-1 %FS
Type of cable Shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Electrical connection 1 removable screw terminal block
Current consumption 50 mA at 5 V DC internal
40 mA at 24 V DC external
Net weight 0.085 kg
Environment
Dielectric strength 500 V between the I/O and the external supply circuit
500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 197.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months