Schneider-Electric
 
TM2AMI2LT picture- web-product-data-sheet
TM2AMI2LT
Analog input module, Modicon M238 logic controller, 2 inputs thermocouple low level, differential
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog input module
Analogue input number 2
Input level Low level
Analogue input type Thermocouple - 200...760 °C with thermocouple J differential
Thermocouple - 270...1370 °C with thermocouple K differential
Thermocouple - 270...400 °C with thermocouple T differential
Cross talk <= 2 LSB
Complementary
Range compatibility Twido
Advantys OTB
Analogue input resolution 12 bits
LSB value 0.1 °C thermocouple thermocouple T
0.3 °C thermocouple thermocouple J
0.325 °C thermocouple thermocouple K
Permissible continuous overload +/- 7.5 V, analogue input type: thermocouple
Input impedance >= 1 MOhm thermocouple
Sampling duration 200 ms
Acquisition period 200 ms per channel + 1 controller cycle time
Measurement error 0.2 % +/- 5 °C of full scale at 25 °C
Temperature coefficient +/-0.006 %FS/°C
Repeat accuracy +/-0.5 %FS
Non-linearity +/- 0.2 %FS
Total error +/-1 %FS
Type of cable Shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Electrical connection 1 removable screw terminal block
Current consumption 30 mA at 24 V DC external
60 mA at 5 V DC internal
Net weight 0.085 kg
Environment
Dielectric strength 500 V between the I/O and the external supply circuit
2500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.4 cm
Package 1 Weight 154.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months