This Application will be decommissioned as of January 7th 2025

TM2ARI8HT |
Schneider-Electric
 
TM2ARI8HT picture- web-product-data-sheet
TM2ARI8HT
Analog input module, Modicon M238 logic controller, 8 inputs temperature 100 to 10000 Ohm, non differential
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog input module
Analogue input number 8
Analogue input type PTC/NTC temperature probe 100...10000 Ohm non differential
Cross talk <= 1 LSB
Complementary
Range compatibility Advantys OTB
Twido
Analogue input resolution 10 bits NTC
Input impedance >= 1 MOhm
Sampling duration 160 ms
Acquisition period 160 ms per channel + 1 controller cycle time
Measurement error +/- 0.2 % of full scale at 25 °C
Temperature coefficient +/-0.01 %FS/°C
Repeat accuracy +/- 0.4 %FS
Non-linearity +/- 0.002 %FS
Total error +/-1 %FS
Type of cable Shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Electrical connection 1 removable screw terminal block power supply
1 removable screw terminal block sensors
Current consumption 45 mA at 24 V DC external
60 mA at 5 V DC internal
Net weight 0.085 kg
Environment
Dielectric strength 2500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 148.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months