Schneider-Electric
 
TM2ARI8LT picture- web-product-data-sheet
TM2ARI8LT
Analog input module, Modicon M238 logic controller, 8 inputs, 200 to 600 °C, 12 bits, 24VDC, screw terminal blocks
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog input module
Analogue input number 8
Analogue input type Pt 100 temperature probe - 200...600 °C non differential
Pt 1000 temperature probe - 50...200 °C non differential
Complementary
Range compatibility Twido
Advantys OTB
Analogue input resolution 12 bits
LSB value 0.006 °C Pt 1000
0.2 °C Pt 100
Input impedance >= 10 kOhm
Sampling duration 160 ms
Acquisition period 320 ms per group of channel + 1 controller cycle time
Measurement error +/- 0.3 % of full scale Pt 1000 at 25 °C
+/- 0.5 % of full scale Pt 100 at 25 °C
Temperature coefficient +/-0.01 %FS/°C
Repeat accuracy +/- 0.1 °C
Total error 1 °C, analogue input type: Pt 1000
4 °C, analogue input type: Pt 100
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V
Electrical connection 1 removable screw terminal block power supply
1 removable screw terminal block sensors
Current consumption <= 140 mA at 24 V DC external
90 mA at 5 V DC internal
Net weight 0.19 kg
Environment
Dielectric strength 500 V between the I/O and the external supply circuit
2500 V between the I/O and internal logic
Width 90 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 209.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.762 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months