Schneider-Electric
 
TM2AVO2HT picture- web-product-data-sheet
TM2AVO2HT
Analog output module, Modicon M238 logic controller, 2 outputs voltage, 1 removable screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog output module
Analogue output number 2
Analogue output type Voltage: +/- 10 V
Complementary
Range compatibility Advantys OTB
Twido
Analogue output resolution 11 bits + sign
LSB value +/- 9.8 mV voltage
Load type Resistive
Load impedance ohmic <= 3000 Ohm voltage
Stabilisation time 2 ms
Conversion time 2 ms + 1 controller cycle time
Measurement error +/- 0.5 % of full scale at 25 °C
Temperature coefficient +/-0.01 %FS/°C
Repeat accuracy +/-0.1 %FS
Non-linearity +/- 0.2 %FS
Output ripple <= 1 LSB
Total error +/-1 %FS
Type of cable Twisted shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V
Electrical connection 1 removable screw terminal block
Current consumption 60 mA at 5 V DC internal
60 mA at 24 V DC external
Net weight 0.085 kg
Environment
Dielectric strength 2500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 145.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.125 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months