Schneider-Electric
 
TM2DMM8DRT picture- web-product-data-sheet
TM2DMM8DRT
Discrete input/output module, Modicon M238 logic controller, 4 inputs 24VDC, 4 outputs relay, 1 terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete I/O module
Discrete input number 4
Discrete input voltage 24 V
Discrete input voltage type DC
Discrete output number 4
Discrete output type Relay
Complementary
Range compatibility Twido
Advantys OTB
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 7 mA
Input impedance 3.4 kOhm
Discrete output function 1 NO
Current per channel 2 A
Maximum current per output common 7 A
Number of common point 1 for output
1 for input
Contact resistance 45 mOhm
Response time <= 10 ms from state 0 to state 1 for output
<= 5 ms from state 1 to state 0 for output
4 ms at state 0 for input
4 ms at state 1 for input
Minimum switching current 0.1 mA at 0.1 V DC
Isolation between channels None
Isolation between channels and internal logic 2300 V for 1 minute (output)
500 V for 1 minute (input)
Isolation between input channel and output channel 1500 V for 1 minute
Isolation between output channels group 1500 V for 1 minute
Mechanical durability 20000000 cycles
Electrical durability 100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
100000 cycles 2 A 240 V AC resistive
100000 cycles 2 A 30 V DC resistive
Current consumption 20 mA at 24 V DC at state 1 for all input/output
25 mA at 5 V DC at state 1 for all input/output
Local signalling 1 display block
Electrical connection 1 removable screw terminal block
Mounting support 35 mm symmetrical DIN rail
Net weight 0.095 kg
Environment
Depth 70 mm
Height 90 mm
Width 42.9 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 11 cm
Package 1 Length 13 cm
Package 1 Weight 192 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months