This Application will be decommissioned as of January 7th 2025

TM3SAF5R |
Schneider-Electric
 
TM3SAF5R picture- web-product-data-sheet
TM3SAF5R
safety module, Modicon TM3, 1 function, Cat 4 PL e, SIL CL3, screw, 24V DC
Schneider Electric
Characteristics
Main
Range of product Modicon TM3 Safety
Product or component type Safety module
Device short name TM3SAF
Safety module application For emergency stop and switch monitoring
Function of module Emergency stop monitoring 1-channel wiring
Emergency stop monitoring 2-channel wiring
Monitoring of a movable guard with 2 switches and automatic start
Safety level Can reach PL e/category 4 conforming to ISO 13849-1: 2008
Can reach PL e/category 4 conforming to ISO 13849-2: 2012
Can reach SILCL 3 conforming to IEC 62061: 2005
Can reach SIL 3 conforming to IEC 61508: 2010
Complementary
Safety reliability data DC = 95 % conforming to ISO 13849-1
PFHd = 5E-9 1/h conforming to IEC 61508-1 1 operation/hour DC-13 24 V DC, <4 A
PFHd = 30E-9 1/h conforming to IEC 61508-1 60 operations/hour DC-13 24 V DC, <1 A
MTTFd = 500 years conforming to ISO 13849-1 1 operation/hour DC-13 24 V DC, <4 A
MTTFd = 85 years conforming to ISO 13849-1 60 operations/hour DC-13 24 V DC, <1 A
SFF = 95 % conforming to IEC 61508-1
HFT = 1 conforming to IEC 61508-1
Type = A conforming to IEC 61508-1
Synchronisation time between inputs Unlimited
Connections - terminals Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² flexible without cable end 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² solid without cable end 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.5 mm² flexible without cable end other terminals
Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.75 mm² solid without cable end other terminals
Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 0.34 mm² flexible with cable end, without bezel other terminals
Captive screw clamp terminals, removable terminal block 2 x 0.5 mm² flexible with cable end, with double bezel other terminals
Output type Relay instantaneous opening, 3 NO circuit(s), potential free
Number of safety circuits 3 NO for relay instantaneous opening
Maximum switching voltage 230 V utilisation category AC-15 at 50 Hz (relay instantaneous opening)
24 V utilisation category DC-13 (relay instantaneous opening)
[Us] rated supply voltage 24 V - 15...20 % DC
Power consumption in W 0.2 W at 5 V DC
3.6 W at 24 V DC
Input protection type Internal, electronic
[Uc] control circuit voltage 24 V DC
Maximum cable distance between devices 30 m
Breaking capacity 360 VA holding AC-15 B300 relay output
3600 VA inrush AC-15 B300 relay output
Breaking capacity 4 A 24 V 50 ms DC-13 relay output
Output thermal current 6 A per relay for relay output
[Ith] conventional free air thermal current 18 A
Associated fuse rating 4 A gG or gL for relay output conforming to IEC 60947-5-1
6 A fast blow for relay output conforming to IEC 60947-5-1
Minimum output current 10 mA for relay output
Output voltage 10 V relay output
Maximum response time on input open 40 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60647-5-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60647-5-1
Current consumption 100 mA at 24 V DC external supply
Local signalling 8 LEDs (green/red) for user
Electrical connection Screw terminal
Standards ISO 13849-1:2008
ISO 13849-2:2012
IEC 62061:2005
IEC 61508:2010
IEC 60947-5-1:2010
IEC 61131-2:2007
IEC 60204-1:2005
IEC 60204-1:2009/A1
IEC 61010-1:2010
EN 50581:2012
Product certifications EAC
CSA Haz Loc Class 1 Division 2 (pending)
RCM
TÜV
UL 61010-2-201
CSA 61010-2-201 (pending)
ANSI Haz Loc Class 1 Division 2 (pending)
Marking CE
UL
EFUP 10
EAC
RCM
TÜV
CSA
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz to 1 GHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (1.4 GHz...2 GHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 1 V/m (2 GHz...3 GHz) conforming to IEC 61000-4-3
Magnetic field at power frequency - test level: 30 A/m (50...60 Hz) conforming to IEC 61000-4-8
Electrical fast transient/burst immunity test - test level: 3 kV (power lines (DC)) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV (I/O) conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (DC)) conforming to IEC 61000-4-5
Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6
Radiated emission - test level: 40 dBµV/m class A (24 V) conforming to IEC 55011
Radiated emission - test level: 47 dBµV/m class A (24 V) conforming to IEC 55011
Mounting support Top hat type TH35-7.5 rail conforming to IEC 60715
Top hat type TH35-15 rail conforming to IEC 60715
Wall mount using attached fasteners
Height 94 mm
Depth 73 mm
Width 43.7 mm
Net weight 0.19 kg
Environment
Standards IEC 60947-1
IEC 60947-5-1
IEC 60204-1
ISO 13850
EN 1088/ISO 14119
Resistance to electrostatic discharge 8 kV in air conforming to IEC 61000-4-2
6 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to magnetic fields 30 A/m 50/60 Hz conforming to IEC 61000-4-8
Resistance to fast transients 3 kV for power lines (DC) (DC) conforming to IEC 61000-4-4
2 kV for I/O lines conforming to IEC 61000-4-4
Surge withstand 1 kV power lines (DC) differential mode conforming to IEC 61000-4-5 DC
1 kV power lines (DC) common mode conforming to IEC 61000-4-5 DC
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Electromagnetic emission Radiated emissions - test level: 50 dBµV/m class A ( 24 V DC) at 30…230 Hz conforming to IEC 61131-3
Radiated emissions - test level: 57 dBµV/m class A ( 24 V DC) at 230…1000 Hz conforming to IEC 61131-3
Ambient air temperature for operation -10…55 °C horizontal installation
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20 (terminals) conforming to IEC 60529
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance +/- 3.5 mm (f= 5…150 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Mechanical robustness Bumps 6 ms 300 shocks (25 gn) conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.600 cm
Package 1 Length 12.500 cm
Package 1 Weight 250.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.461 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 99cae485-192a-4a91-bc99-8cce8f6405e4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No