Schneider-Electric
 
TM5ACADL100 picture- web-product-data-sheet
TM5ACADL100
Modicon TM5, locking clip for slice modules
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Locking clip
Accessory / separate part category Locking accessories
Accessory / separate part destination Slice module
Sale per indivisible quantity 100
Complementary
Range compatibility Modicon M258
Modicon LMC058
Colour Black
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 17 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months