Schneider-Electric
 
TM5ACLITW1 picture- web-product-data-sheet
TM5ACLITW1
Modicon TM5, white plastic identifier
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Coloured plastic marker
Accessory / separate part category Marking accessories
Accessory / separate part destination Terminal block
Colour White
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon LMC058
Modicon M258
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 12.5 cm
Package 1 Length 24 cm
Package 1 Weight 95 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months