Schneider-Electric
 
TM5ACLPL10 picture- web-product-data-sheet
TM5ACLPL10
Modicon TM5, left retaining plate for bus base
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Left retaining locking plate
Accessory / separate part category Locking accessories
Accessory / separate part destination Bus base
Sale per indivisible quantity 10
Complementary
Range compatibility Modicon LMC058
Modicon M258
Modicon LMC078
Colour White
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 110
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.070 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months