Schneider-Electric
 
TM5ACTB1210 picture- web-product-data-sheet
TM5ACTB1210
Modicon TM5, terminal block, 12 contacts, white, quantity 10
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessory
Product compatibility Discrete I/O module 24 V DC
Analog I/O module
Common distribution module
Remote transmitter module
Counter module
Number of terminals 12
Sale per indivisible quantity 10
Complementary
Range compatibility Modicon M258
Modicon LMC058
Colour White
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 8.100 cm
Package 1 Length 13.600 cm
Package 1 Weight 206.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.995 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months