Schneider-Electric
 
TM5ACTB16 picture- web-product-data-sheet
TM5ACTB16
terminal block, Modicon TM5, 16 contacts, white, quantity 1
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessory
Product compatibility Discrete I/O module 24 V DC
Number of terminals 16
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon M258
Modicon LMC058
Colour White
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.380 kg